??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24420.0012 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24420. - Adjustable Clamping Levers with axial bearing / female thread
Bill of material
24420.0012 Adjustable Clamping Lever
BESTNR
Ref. No.
24420.0012
AUS
Version
with female thread, black
D1
18 mm
D2
Thread
M6
D3
24 mm
H1
34.5 mm
H2
50.0 mm
H3
3.0 mm
L2
62 mm
T1
min.
12.5 mm
T2
5.0 mm
G
Weight
86 g
Embedded user actions